Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.
10 Watt GaN Power Amplifier, 200 MHz to 2600 MHz, Class AB, High VHF through S Bands, 40% Efficiency, 28V, SMA
Product ID:
PE15A5084
Pricing
| Quantity | Price |
| 1-4 | $11,800.00 |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Frequency, Min | 200 MHz |
| Frequency, Max | 2.6 GHz |
| Gain, Typical | 46 dB |
| 3rd Intercept Point, Typ | 44 dB |
| Voltage, DC Typ | 28 Volts |
| Voltage, DC Max | 32 Volts |
| Current, DC Typ | 1,800 mA |
Description
10 Watt GaN Power Amplifier, 200 MHz to 2600 MHz, Class AB, High VHF through S Bands, 40% Efficiency, 28V, SMA
RF solid state power amplifier (SSPA) PE15A5084 from Pasternack is part of the largest selection of in-stock radio frequency microwave and millimeter wave amplifiers available for same-day shipment. This Pasternack solid state RF power amplifier is a medium power amp design constructed in a connectorized package. Our SSPA is designed with SMA connectors and rated at 10 dBm.
Pasternack solid state power amplifier part number PE15A5084 SMA medium power amp has a 46 dB typical gain. The medium power high gain amp is rated with a Psat of 10 dBm. Our radio frequency medium power solid state amplifier is constructed for minimum frequency of 200 MHz and a maximum frequency of 2.6 GHz.
Additional radio frequency specs on this high frequency high gain medium power solid state power amplifier from Pasternack can be found in the details on the RF power amplifier datasheet specifications PDF above. Our medium power high gain HF amplifier is part of over one 40,000 RF, microwave and millimeter wave components in-stock. This medium power 10 dBm radio frequency amplifier is ready for same day purchase and shipping worldwide. Pasternack also stocks a wide range of other radio signal SSPAs that ship same-day from our facility for all your RF, microwave and millimeter wave amplifier component needs.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table