In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

47 dB Gain, 50 Watt Psat, 1 GHz to 3 GHz, High Power GaN Amplifier, Class AB, SMA

Product ID: PE15A5118

Pricing

QuantityPrice
1-4$8,175.00
5-9$7,848.00
10-24$7,521.00
25-99$7,194.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Frequency, Min1 GHz
Frequency, Max3 GHz
Gain, Typical47 dB
Voltage, DC Typ28 Volts
Voltage, DC Max32 Volts

Description