Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Dual Band 47dBi GPS/GNSS Survey Antenna 1,205-1,615 MHz TNC Female Connector IP67

Product ID: PEANGPS1003

Pricing

QuantityPrice
1-4$604.99
5-9$580.79
10-24$556.59
25-99$532.39
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 122
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna TypeGPS/GNSS
PolarizationRHCP
Minimum Frequency1.205 GHz
Maximum Frequency1.615 GHz
Connector SeriesTNC
Connector GenderFemale
Impedance50 Ohm

Description