Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

477 MHz Omni Antenna 6.5 dBi Gain, 5.5 mm Spring FME Male Connector, Black Fiberglass Radome

Product ID: PEANOM1073

Pricing

QuantityPrice
1-24$228.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 23
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarizationVertical
Minimum Frequency472 MHz
Maximum Frequency482 MHz
Connector SeriesFME
Connector GenderMale
Impedance50 Ohm
Maximum Input VSWR2:1

Description

477 MHz Omni Antenna 6.5 dBi Gain, 5.5 mm Spring FME Male Connector, Black Fiberglass Radome

Pasternack’s PEANOM1073 is a vertical polarized antenna that ships same day from our ISO 9001:2015 certified facility. The antenna with 472 to 482 MHz frequency range has a maximum input VSWR of 2. This omni directional antenna has FME male connectors.

This antenna has a black radome made of fiberglass, an overall length of 28.74 in, width of 2 in, and weighs 2.42 lbs. Pasternack’s PEANOM1073 is a single band antenna operating from 472 to 482 MHz with 6.5 dBi gain.

Pasternack's experts are on hand to assist you with any inquiries. Order this PEANOM1073 antenna 7 days a week. 24 hours a day using our on-line ordering system with no MOQs (minimum order quantity) and same-day shipping.