Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

902 to 928 MHz, RFID Flat Panel Antenna, 5 dBi Gain RP TNC male, ABS Radome, RHCP

Product ID: PEANFP1026

Pricing

QuantityPrice
1-24$171.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 71
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna Type Flat Panel
Polarization RHCP
Minimum Frequency 902 MHz
Maximum Frequency 928 MHz
Connector 1 Polarity Reverse Polarity
Connector Series TNC
Connector Gender Male
Impedance 50 Ohm
Maximum Input VSWR 1.3:1

Description