Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Indoor Ceiling DAS Omni transparent see thru Antenna, 4.5 dBi, 698MHz - 4800MHz, N-Female, Low PIM

Product ID: PE51249

Pricing

QuantityPrice
1-9$246.99
10-24$237.11
25-99$227.23
100-249$217.35
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 27
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna TypeCeiling
PolarizationVertical/Horizontal
Minimum Frequency698 MHz
Maximum Frequency4.8 GHz
Connector 1 PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Nominal Gain2.5 dBi
Maximum Input VSWR2:1

Description