5 Section Highpass Filter With SMA Female Connectors Operating From 300 MHz to 1,000 MHz
Product ID:
PE8718
Pricing
| Quantity | Price |
| 1-9 | $630.00 |
| 10-24 | $604.80 |
| 25-99 | $579.60 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 35

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Min Frequency | 300 MHz |
| Max Frequency | 1,000 MHz |
| Maximum Insertion Loss | 1 dB |
| Impedance | 50 Ohm |
| Input Max VSWR | 2:1 |
| Maximum Power | 5 Watts |
| Connector-In Series | SMA |
| Connector-In Gender | Female |
| Connector-Out Series | SMA |
| Connector-Out Gender | Female |
Description
5 Section Highpass Filter With SMA Female Connectors Operating From 300 MHz to 1,000 MHz With a 700 MHz Passband
Highpass filter PE8718 from Pasternack is part of our extensive line of in-stock RF components for sale. Our high pass filter is manufactured with SMA connectors that are female and in a 5 section design. This 5 section SMA highpass filter has a VSWR of 2 and a maximum power of 5 Watts.
Frequency range of this band pass filter is 300 MHz to 1,000 MHz and the passband is 700 MHz. PE8718 highpass filter is one of over 40,000 RF microwave and millimeter wave components supplied by Pasternack. Our 5 section highpass filter can be bought and shipped worldwide the same-day as with our other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table