In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

5 Section Lowpass Filter With SMA Female Connectors Operating From DC to 300 MHz

Product ID: PE8724

Pricing

QuantityPrice
1-4$890.00
5-9$854.40
10-24$818.80
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Min FrequencyDC
Max Frequency300 MHz
Maximum Insertion Loss1 dB
Impedance50 Ohm
Input Max VSWR1.5:1
Maximum Power10 Watts
Connector-In SeriesSMA
Connector-In GenderFemale
Connector-Out SeriesSMA
Connector-Out GenderFemale

Description

5 Section Lowpass Filter With SMA Female Connectors Operating From DC to 300 MHz With a 300 MHz Passband

Lowpass filter PE8724 from Pasternack is part of our extensive line of in-stock RF components for sale. Our lowpass filter is manufactured with SMA connectors that are female and in a 5 section design. This 5 section SMA low pass filter has a VSWR of 1.5 and a maximum power of 10 Watts.

Frequency range of this lowpass filter is DC to 300 MHz and the passband is 300 MHz. PE8724 lowpass filter is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our 5 section low pass filter can be bought and shipped worldwide the same-day as with our other in-stock RF parts.