5 Section Tunable Band Pass Filter With N Female Connectors Operating From 125 MHz to 250 MHz With a 5% Bandwidth
Product ID:
PE8728
Pricing
| Quantity | Price |
| 1-4 | $4,760.00 |
| 5-9 | $4,664.80 |
| 10-24 | $4,569.60 |
| 25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Type | Band Pass |
| Design | Tunable |
| Min Frequency | 125 MHz |
| Max Frequency | 250 MHz |
| Maximum Insertion Loss | 1.3 dB |
| Impedance | 50 Ohm |
| Input Max VSWR | 1.5:1 |
| Maximum Power | 50 Watts |
| Connector-In Series | N |
| Connector-In Gender | Female |
| Connector-Out Series | N |
| Connector-Out Gender | Female |
Description
5 Section Tunable Band Pass Filter With N Female Connectors Operating From 125 MHz to 250 MHz With a 5% Bandwidth
Tunable bandpass filter PE8728 from Pasternack is part of our extensive in-stock RF components for sale. Our tunable band pass filter is manufactured with N connectors that are female and in a 5 section design. This 5 section N tunable bandpass filter for Band Pass has an VSWR of 1.5 and a maximum power of 50 Watts.
Frequency range of this adjustable band pass filter is 125 MHz to 250 MHz and the percentage of bandwidth is 5%. PE8728 adjustable bandpass filter is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our 5 section variable bandpass filter can be bought and shipped worldwide the same-day as with our other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table