Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

5 Watt RF Load (Termination) Up to 6 GHz With 7/16 DIN Male Input Black Anodized Aluminum Body

Product ID: PE6TR1180

Pricing

QuantityPrice
1-24$86.99
25-49$83.51
50-99$80.90
100-249$79.16
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Termination TypeRF Load
Impedance50 Ohm
Maximum Frequency6 GHz
Maximum VSWR1.25:1
Minimum FrequencyDC
Maximum Power5 Watt
Body MaterialBrass
Connector Series7/16 DIN
Connector GenderMale
Temperature, Max Operating75 deg C
Temperature, Min Operating-40 deg C

Description