Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

5 Watt RF Load (Termination) Up to 12.4 GHz With N Female Input Aluminum Body

Product ID: PE6TR1133

Pricing

QuantityPrice
1-24$130.99
25-49$124.44
50-99$117.89
100-249$112.65
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Termination TypeRF Load
Connector SeriesN
Connector GenderFemale
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Impedance50 Ohm
Maximum VSWR1.25:1
Maximum Power5 Watt

Description