Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

5 Watt RF Load Up to 18 GHz With N-Type Female Input Brass Body

Product ID: PE6TR1175

Pricing

QuantityPrice
1-9$164.99
10-24$158.39
25-99$151.79
100-249$145.19
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Termination TypeRF Load
Impedance50 Ohm
Maximum Frequency18 GHz
Maximum VSWR1.2:1
Minimum FrequencyDC
Maximum Power5 Watt
Body MaterialBrass
Connector SeriesN
Connector GenderFemale
Temperature, Max Operating70 deg C
Temperature, Min Operating-55 deg C

Description