Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

5 Watt RF Load (Termination) Up to 6 GHz With N Male Input Black Anodized Aluminum Body

Product ID: PE6TR1183

Pricing

QuantityPrice
1-24$83.49
25-49$80.15
50-99$77.65
100-249$75.98
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 92
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Termination TypeRF Load
Impedance50 Ohm
Maximum Frequency6 GHz
Maximum VSWR1.25:1
Minimum FrequencyDC
Maximum Power5 Watt
Body MaterialBrass
Connector SeriesN
Connector GenderMale
Temperature, Max Operating75 deg C
Temperature, Min Operating-40 deg C

Description