Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

5 Watt RF Load Up to 26.5 GHz With SMA Male Input Black Anodized Aluminum Heatsink

Product ID: PE6TR1164

Pricing

QuantityPrice
1-9$175.99
10-24$172.47
25-99$168.95
100-249$165.43
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Termination TypeRF Load
Impedance50 Ohm
Maximum Frequency26.5 GHz
Maximum VSWR1.3:1
Minimum FrequencyDC
Maximum Power5 Watt
Power, Peak500 Watts
Body MaterialBrass
Connector SeriesSMA
Connector GenderMale
Temperature, Max Operating125 deg C
Temperature, Min Operating-55 deg C

Description