Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

5 Watt RF Load Up to 18 GHz With TNC Female Input Stainless Steel Body

Product ID: PE6TR1176

Pricing

QuantityPrice
1-9$175.99
10-24$168.95
25-99$161.91
100-249$154.87
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 8
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Termination TypeRF Load
Impedance50 Ohm
Maximum Frequency18 GHz
Maximum VSWR1.2:1
Minimum FrequencyDC
Maximum Power5 Watt
Body MaterialStainless Steel
Connector SeriesTNC
Connector GenderFemale
Temperature, Max Operating70 deg C
Temperature, Min Operating-55 deg C

Description