5 Watts Low Power Commercial Grade WR-112 Waveguide Load 7.05 GHz to 10 GHz, Bronze
Product ID:
PEWTR1008
Pricing
Quantity | Price |
1-4 | $805.00 |
5-9 | $772.80 |
10-24 | $740.60 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 5
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Maximum Power | 5 Watt |
Waveguide Size | WR-112 |
Minimum Frequency | 7.05 GHz |
Maximum Frequency | 10 GHz |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.