Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

5 Watts WR-159 Waveguide Load 4.64 GHz to 7.05 GHz, Aluminum with CPR-159F Flange

Product ID: PE-W159TR1002

Pricing

QuantityPrice
1-4$534.99

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Maximum Power5 Watt
Waveguide SizeWR-159
Minimum Frequency4.64 GHz
Maximum Frequency7.05 GHz

Description

5 Watts WR-159 Waveguide Load 4.64 GHz to 7.05 GHz, Aluminum with CPR-159F Flange

PE-W159TR1002 5 Watts waveguide load (also known as waveguide termination) has a WR-159 input. This Pasternack WR-159 waveguide load / termination is rated for a minimum frequency of 4.64 GHz and a maximum frequency of 7.05 GHz. Our WR-159 waveguide terminator has a maximum input power of 5 Watts.

WR-159 waveguide load / termination PE-W159TR1002 has an average maximum VSWR of 1.03:1. This Pasternack WR-159 instrumentation grade waveguide termination / load is part of over 40,000 in-stock RF, microwave and millimeter wave components. Our WR-159 load ships same day as purchased worldwide as with our other RF parts.