5 Watts WR-187 Waveguide Load 3.94 GHz to 5.99 GHz, Aluminum with CPR-187F Flange
Product ID:
PE-W187TR1002
Pricing
Quantity | Price |
1-4 | $755.00 |
5-9 | $724.80 |
10-24 | $694.60 |
25-99 | $664.40 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 5
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Maximum Power | 5 Watt |
Waveguide Size | WR-187 |
Minimum Frequency | 3.94 GHz |
Maximum Frequency | 5.99 GHz |
Description
5 Watts WR-187 Waveguide Load 3.94 GHz to 5.99 GHz, Aluminum with CPR-187F Flange
PE-W187TR1002 5 Watts waveguide load (also known as waveguide termination) has a WR-187 input. This Pasternack WR-187 waveguide load / termination is rated for a minimum frequency of 3.94 GHz and a maximum frequency of 5.99 GHz. Our WR-187 waveguide terminator has a maximum input power of 5 Watts.
WR-187 waveguide load / termination PE-W187TR1002 has an average maximum VSWR of 1.03:1. This Pasternack WR-187 instrumentation grade waveguide termination / load is part of over 40,000 in-stock RF, microwave and millimeter wave components. Our WR-187 load ships same day as purchased worldwide as with our other RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.