Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

5 Watts WR-229 Waveguide Load 3.22 GHz to 4.9 GHz, Brass with CPR-229F Flange

Product ID: PE-W229TR1002

Pricing

QuantityPrice
1-4$674.99

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Maximum Power5 Watt
Waveguide SizeWR-229
Minimum Frequency3.22 GHz
Maximum Frequency4.9 GHz

Description

5 Watts WR-229 Waveguide Load 3.22 GHz to 4.9 GHz, Brass with CPR-229F Flange

PE-W229TR1002 5 Watts waveguide load (also known as waveguide termination) has a WR-229 input. This Pasternack WR-229 waveguide load / termination is rated for a minimum frequency of 3.22 GHz and a maximum frequency of 4.9 GHz. Our WR-229 waveguide terminator has a maximum input power of 5 Watts.

WR-229 waveguide load / termination PE-W229TR1002 has an average maximum VSWR of 1.2:1. This Pasternack WR-229 instrumentation grade waveguide termination / load is part of over 40,000 in-stock RF, microwave and millimeter wave components. Our WR-229 load ships same day as purchased worldwide as with our other RF parts.