Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

5 Watts Low Power Instrumentation Grade WR-28 Waveguide Load 26.5 GHz to 40 GHz

Product ID: PE-W28TR1001
Product discontinued.
Search for alternative Waveguide Terminations or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Maximum Power5 Watt
Waveguide SizeWR-28
Minimum Frequency26.5 GHz
Maximum Frequency40 GHz
Impedance50 Ohm

Description