Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

5 Watts WR-284 Waveguide Load 2.6 GHz to 3.95 GHz, Aluminum with CPR-284F Flange

Product ID: PE-W284TR1001

Pricing

QuantityPrice
1-4$1,870.00
5-9$1,795.20
10-24$1,720.40
25-99$1,645.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Maximum Power5 Watt
Waveguide SizeWR-284
Minimum Frequency2.6 GHz
Maximum Frequency3.95 GHz

Description

5 Watts WR-284 Waveguide Load 2.6 GHz to 3.95 GHz, Aluminum with CPR-284F Flange

PE-W284TR1001 5 Watts waveguide load (also known as waveguide termination) has a WR-284 input. This Pasternack WR-284 waveguide load / termination is rated for a minimum frequency of 2.6 GHz and a maximum frequency of 3.95 GHz. Our WR-284 waveguide terminator has a maximum input power of 5 Watts.

WR-284 waveguide load / termination PE-W284TR1001 has an average maximum VSWR of 1.03:1. This Pasternack WR-284 instrumentation grade waveguide termination / load is part of over 40,000 in-stock RF, microwave and millimeter wave components. Our WR-284 load ships same day as purchased worldwide as with our other RF parts.