Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

5150-5825 MHz, 5.1 dBi, Stamped Metal AP/Router Embedded Antenna With IPEX Connector

Product ID: PESMA1015

Pricing

QuantityPrice
1-24$3.16
25-49$3.00
50-99$2.84
100-249$2.72
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4,488
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna Type Stamped Metal
Polarization Linear
Minimum Frequency 5.15 GHz
Maximum Frequency 5.825 GHz
Impedance 50 Ohm
Maximum Input VSWR 2:1

Description

5150-5825 MHz, 5.1 dBi, Stamped Metal AP/Router Embedded Antenna With IPEX Connector

Linear polarized antenna PESMA1015 from Pasternack is part of our extensive in-stock omni directional antennas that ship the same day from our ISO 9001:2015 certified facility. The stamped metal antenna has a maximum frequency of 5825 MHz and a minimum frequency of 5150 MHz. This stamped metal antenna with an IPEX connector has a maximum input VSWR of 2:1.

This stamped metal antenna with an IPEX connector has an overall length of 1.18 inches and a width of 0.39 inches. Pasternack’s PESMA1015 is a single band antenna operating from 5150 to 5825 MHz with a 5.1 dBi gain. Our high-quality omni directional antenna has an impedance of 50 Ohms.

Pasternack's experts are on hand to assist you with any inquiries. Order this PESMA1015 stamped metal antenna 7 days a week, 24 hours a day, using our on-line ordering system with no MOQs (minimum order quantity) and same-day shipping. Our knowledgeable sales team and ability in the global availability market allow us to lead the industry in supplying RF products like these omni directional antennas.