Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

2.7 dB NF Low Noise Amplifier, Operating from 30 MHz to 6 GHz with 50 dB Gain, 21 dBm P1dB and SMA

Product ID: PE15A1084

Pricing

QuantityPrice
1-4$1,910.00
5-9$1,833.60
10-24$1,757.20
25-99$1,680.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Gain50 dB
Power Output21 dBm P1dB
Frequency, Min30 MHz
Frequency, Max6 GHz
Noise Figure, Max3.5 dB
DesignLow Noise
Voltage, DC Max15 Volts
Current, DC Max300 mA
Connector SeriesSMA

Description