Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

WR-159 Waveguide 50 dB Crossguide Coupler, CPR-159F Flange, N Female Coupled Port, 4.64 GHz to 7.05 GHz, Aluminum

Product ID: PEWCP1082-50

Pricing

QuantityPrice
1-4$2,020.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 9
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-159
Flange SizeNone
Flange Type CPR-159F
Minimum Frequency4.64 GHz
Maximum Frequency7.05 GHz
Maximum VSWR1.25:1
Coupling50 dB

Description