Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

WR-90 Waveguide 40 dB Crossguide Coupler, UG Cover Flange, SMA Female Coupled Port, 8.2 GHz to 12.5 GHz, Aluminum

Product ID: PEWCP1084S-40

Pricing

QuantityPrice
1-4$1,620.00
5-9$1,555.20
10-24$1,490.40
25-99$1,425.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-90
Flange SizeNone
Flange Type UG Cover
Minimum Frequency8.2 GHz
Maximum Frequency12.5 GHz
Maximum VSWR1.25:1
Coupling40 dB

Description