We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

WR-34 Waveguide 50 dB Crossguide Coupler, UG Cover Flange, 2.92mm Female Coupled Port, 21.7 GHz to 33 GHz, Brass

Product ID: PEWCP1088K-50

Pricing

QuantityPrice
1-4$1,870.00
5-9$1,795.20
10-24$1,720.40
25-99$1,645.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-34
Flange SizeNone
Flange Type UG Cover
Minimum Frequency21.7 GHz
Maximum Frequency33 GHz
Maximum VSWR1.5:1
Coupling50 dB

Description