We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

DC Block on Inner Conductor 50 Ohm 1.0 mm Male to 1.0 mm Female Operating From 50 kHz to 110 GHz

Product ID: PE8259

Pricing

QuantityPrice
1-4$10,625.00

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Block TypeInner
Impedance50 Ohm
Connector In Series1.0mm
Connector In GenderMale
Connector Out Series1.0mm
Connector Out GenderFemale
Minimum Frequency0.05 MHz
Maximum Frequency110 GHz
Maximum Voltage16 Volts

Description