50 ohm 2.4mm plug to 2.4mm jack DC Block inner, 10MHz to 50GHz VSWR1.3, rated 50 Volt in Stainless Steel
Product ID:
PE8268
Pricing
| Quantity | Price |
| 1-24 | $674.99 |
| 25-49 | $641.24 |
| 50-99 | $607.49 |
| 100-249 | $580.49 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 4

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Block Type | Inner |
| Impedance | 50 Ohm |
| Connector In Series | 2.4mm |
| Connector In Gender | Male |
| Connector Out Series | 2.4mm |
| Connector Out Gender | Female |
| Minimum Frequency | 10 MHz |
| Maximum Frequency | 50 GHz |
| Maximum VSWR | 1.3:1 |
| Maximum Voltage | 50 Volts |
Description
50 ohm 2.4mm plug to 2.4mm jack DC Block inner, 10MHz to 50GHz VSWR1.3, rated 50 Volt in Stainless Steel
PE8268 is a coaxial RF DC block is from Pasternack and has an 50 Ohm impedance. Our 50 Ohm DC block is manufactured with a 2.4mm input and 2.4mm output. This 2.4mm DC block is an inner direct current block type.
Pasternack inner 2.4mm DC block is rated for a minimum frequency of 10 MHz and a maximum frequency of 50 GHz. PE8268 2.4mm inner DC block has a maximum insertion loss of 1.3 dB and a maximum VSWR of 1.3:1.
This inner 2.4mm RF direct current block is just one of over 40,000 components for RF, microwave and millimeter wave applications supplied by Pasternack. Our coaxial DC block with 2.4mm connectors is available to buy and be shipped globally the same day as with Pasternack's other RF parts in stock.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table