DC Block on Outer Conductor 50 Ohm 2.4mm Male to 2.4mm Female Operating From 100 MHz to 50 GHz
Product ID:
PE8238
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Block Type | Outer |
| Impedance | 50 Ohm |
| Connector In Series | 2.4mm |
| Connector In Gender | Male |
| Connector Out Series | 2.4mm |
| Connector Out Gender | Female |
| Minimum Frequency | 100 MHz |
| Maximum Frequency | 50 GHz |
| Maximum VSWR | 1.75:1 |
Description
DC Block on Outer Conductor 50 Ohm 2.4mm Male to 2.4mm Female Operating From 100 MHz to 50 GHz
PE8238 is a coaxial RF DC block is from Pasternack and has an 50 Ohm impedance. Our 50 Ohm DC block is manufactured with a 2.4mm input and 2.4mm output. This 2.4mm DC block is an outer direct current block type.
Pasternack outer 2.4mm DC block is rated for a minimum frequency of 100 MHz and a maximum frequency of 50 GHz. PE8238 2.4mm outer DC block has a maximum insertion loss of 1.5 dB and a maximum VSWR of 1.75:1.
This outer 2.4mm RF direct current block is just one of over 40,000 components for RF, microwave and millimeter wave applications supplied by Pasternack. Our coaxial DC block with 2.4mm connectors is available to buy and be shipped globally the same day as with Pasternack's other RF parts in stock.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table