Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

DC Block on Outer Conductor 50 Ohm 2.92mm Male to 2.92mm Female Operating From 10 MHz to 26.5 GHz

Product ID: PE8223

Pricing

QuantityPrice
1-9$561.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 14
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Block TypeOuter
Impedance50 Ohm
Connector In Series2.92mm
Connector In GenderMale
Connector Out Series2.92mm
Connector Out GenderFemale
Minimum Frequency10 MHz
Maximum Frequency26.5 GHz
Maximum VSWR1.35:1

Description

DC Block on Outer Conductor 50 Ohm 2.92mm Male to 2.92mm Female Operating From 10 MHz to 26.5 GHz

PE8223 is a coaxial RF DC block is from Pasternack and has an 50 Ohm impedance. Our 50 Ohm DC block is manufactured with a 2.92mm input and 2.92mm output. This 2.92mm DC block is an outer direct current block type.

Pasternack outer 2.92mm DC block is rated for a minimum frequency of 10 MHz and a maximum frequency of 26.5 GHz. PE8223 2.92mm outer DC block has a maximum insertion loss of 0.5 dB and a maximum VSWR of 1.35:1.

This outer 2.92mm RF direct current block is just one of over 40,000 components for RF, microwave and millimeter wave applications supplied by Pasternack. Our coaxial DC block with 2.92mm connectors is available to buy and be shipped globally the same day as with Pasternack's other RF parts in stock.