Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

7/16 DIN Male Non-Shorting Dust Cap With 4 Inch Chain

Product ID: PE6057

Pricing

QuantityPrice
1-24$97.39
25-49$92.52
50-99$87.65
100-249$83.76
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 52
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series7/16 DIN
Connector GenderMale
Chain OptionChain

Description

7/16 DIN Male Non-Shorting Dust Cap With 4 Inch Chain

RF coaxial connector cap (can also be referred to as a RF connector dust cap in some cases) PE6057 from Pasternack is a non-shorting design. This non-shorting RF connector cap has a 7/16 DIN connector series and a male gender. Our 7/16 DIN male non-shorting connector cap is manufactured with a brass body material and nickel body plating.

Coaxial non-shorting 7/16 DIN connector / protective dust cap PE6057 from Pasternack has chain and is just one part of over 40,000 components for RF, microwave and millimeter wave applications supplied by Pasternack. Our 7/16 DIN connector dust cap in non-shorting design is in-stock and Pasternack is where to buy your RF connector dust caps for same day shipping in the United States or internationally, as with all other Pasternack RF parts.