In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

50 Ohm BNC Female to 75 Ohm F Female Matching Pad Operating from DC to 3 GHz RoHS Compliant

Product ID: PE7069
Product discontinued.
Search for alternative Matching Pads or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector In SeriesBNC
Connector In GenderFemale
Connector In Impedance50 Ohm
Connector Out SeriesF
Connector Out GenderFemale
Connector Out Impedence75 Ohm
Minimum FrequencyDC
Maximum Frequency3 GHz
Maximum VSWR1.25:1
Maximum Attenuation5.7 dB

Description

50 Ohm BNC Female To 75 Ohm F Female Matching Pad Operating From DC to 3 GHz RoHS Compliant

RF impedance matching pad (also referred to as coaxial matching pad) PE7069 from Pasternack has BNC connector in and is 50 Ohm, F connector out and is 75 Ohm. This coaxial BNC to F impedance matching pad has a female BNC in and a female F out. Our 50 Ohm BNC to 75 Ohm F impedance matching pad is manufactured with a minimum frequency of DC and a maximum frequency of 3 GHz.

This radio frequency 50 Ohm BNC female to 75 Ohm F female RF impedance matching pad design has a maximum attenuation of 5.7 and an attenuation accuracy of 0.5 dB. Body material of the 50 Ohm to 75 Ohm BNC To F matching pad is passivated stainless steel.

50 Ohm BNC female to 75 Ohm F female RF impedance pad PE7069 from Pasternack is rated for a maximum VSWR of 1.25:1 and a maximum input power of 2 Watts. This matching pad is just part of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. This impedance matching pad with BNC to F connectors is in-stock and Pasternack is where to buy your RF components for same day shipping throughout the United States and internationally, as with all other Pasternack radio frequency parts.