Pasternack’s PE7068A RF impedance matching pad (also known as coaxial matching pad) has a 50 Ohm BNC female connector in and a 75 Ohm F-type male connector out. This coaxial matching pad can operate at frequencies ranging from DC to 3 GHz. Our BNC to F-type RF matching pad has brass body material with tri-metal over copper body plating. This impedance matching pad is stocked to be readily available for same-business-day shipment.
The impedance matching pad is used to match the different impedances between two devices, maximizing power transfer between the two impedances. This radio frequency BNC female to F-type male matching pad has a typical attenuation of 4 dB. The PE7068A impedance matching pad from Pasternack is suitable for CATV/cable networks, test and measurement, communication systems and wireless systems. This RF matching pad offers a maximum VSWR of 1.25:1.
Pasternack’s BNC to F-type RF matching pad has a maximum input power rating (CW) of 0.5 Watts. This impedance matching pad is designed to withstand temperatures ranging from -30 to 70 degrees C. Our matching pad has a length of 2.16 inches, a width of 0.57 inches, and a weight of 0.03 lbs. Additional dimensions and specifications for this RF impedance matching pad are on our downloadable PDF datasheet above.
This 50 Ohm to 75 Ohm matching pad is just part of over one million RF microwave and millimeter wave components supplied by Pasternack. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal BNC female to F-type male RF impedance matching pad for your requirements.