50 Ohm BNC Male to 75 Ohm F Male Matching Pad Operating from DC to 3 GHz

Product ID: PE7067A

Pricing

QuantityPrice
1-9$109.00
10-24$104.64
25-99$100.28
100-249$95.92
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 20
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector In Series BNC
Connector In Gender Male
Connector In Impedance 50 Ohm
Connector Out Series F
Connector Out Gender Male
Connector Out Impedance 75 Ohm
Minimum Frequency DC
Maximum Frequency 3 GHz
Maximum VSWR 1.25:1
Maximum Attenuation 7.5

Description

50 Ohm BNC Male to 75 Ohm F Male Matching Pad Operating from DC to 3 GHz

Pasternack’s PE7067A is a 50 ohm BNC male to 75 ohm F male matching pad that operates from DC to 3 GHz. This BNC to F impedance matching pad offers a low VSWR of 1.25:1 max and attenuation of 7.5 dB max. PE7067A 50 ohm to 75 ohm minimum loss pad has a maximum CW power rating of 0.5 Watt. Matching pads are used to match the different impedance between two devices, maximizing power transfer between the two impedances. Pasternack’s minimum loss impedance matching pads are available in various connector combinations to fit your needs, all of which ship the same day.