In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

DC Block on Outer Conductor BNC Male to BNC Female Operating From 10 MHz to 4 GHz

Product ID: PE8217
Product discontinued.
Search for alternative DC Blocks or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Block TypeOuter
Impedance50 Ohm
Connector In SeriesBNC
Connector In GenderMale
Connector Out SeriesBNC
Connector Out GenderFemale
Minimum Frequency10 MHz
Maximum Frequency4 GHz
Maximum VSWR1.35:1

Description

DC Block on Outer Conductor 50 Ohm BNC Male to BNC Female Operating From 10 MHz to 4 GHz

PE8217 is a coaxial RF DC block is from Pasternack and has an 50 Ohm impedance. Our 50 Ohm DC block is manufactured with a BNC input and BNC output. This BNC DC block is an outer direct current block type.

Pasternack outer BNC DC block is rated for a minimum frequency of 10 MHz and a maximum frequency of 4 GHz. PE8217 BNC outer DC block has a maximum insertion loss of 0.5 dB and a maximum VSWR of 1.35:1.

This outer BNC RF direct current block is just one of over 40,000 components for RF, microwave and millimeter wave applications supplied by Pasternack. Our coaxial DC block with BNC connectors is available to buy and be shipped globally the same day as with Pasternack's other RF parts in stock.