In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Flexible RG188 Coax Cable (by foot) Single Shielded with White PTFE Jacket

Product ID: RG188A/U-FT
Product discontinued.
Replaced with RG188A/U-BULK.

Key Specifications

Key Specifications.
Generic NameRG188
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePTFE
Jacket Diameter0.11 in
Jacket MaterialPTFE
No. of Shields1
Attenuation at 1 Ghz.26 dB
Power, Max at 1 Ghz.160 Watts
Frequency, Max3 GHz
Max Operating Temperature250 deg C
Center Conductor TypeStranded
Inner Conductor, Number of Strands7
Coax TypeCoax

Description