Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Low Loss 1/2 Flexible Annular Corrugated Coax Cable with Black PE Jacket

Product ID: PE-1/2FAC-BULK

Pricing

Quantity (Feet)Price
1-24$9.62
25-49$9.14
50-99$8.66
100-249$8.27
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Available Quantity: 50
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic Name1/2 Flexible Annular
Flex TypeCorrugated
Impedance50 Ohm
Dielectric TypePE (F)
Velocity of Propagation88 %
Jacket Diameter0.629 in
Jacket MaterialPE
No. of Shields1
Attenuation at 1 Ghz.2.2 dB
RF Shielding120 dB
Frequency, Max8.8 GHz
Max Operating Temperature85 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time2.75 in
Minimum Bend Radius, Repeated4.72 in
Coax TypeCoax

Description