Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Low Loss 1/2 inch Superflexible Corrugated Coax Cable with Black PE Jacket

Product ID: PE-1/2SFHC-BULK

Pricing

Quantity (Feet)Price
1-24$10.99
25-49$10.44
50-99$9.89
100-249$9.45
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic Name1/2 Superflexible Helical
Flex TypeCorrugated
Impedance50 Ohm
Dielectric TypePE (F)
Velocity of Propagation82 %
Jacket Diameter0.519 in
Jacket MaterialPE
No. of Shields1
Attenuation at 1 Ghz.3.41 dB
RF Shielding120 dB
Frequency, Max10.2 GHz
Max Operating Temperature85 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time0.6 in
Minimum Bend Radius, Repeated1.18 in
Coax TypeCoax

Description