Low Loss 1/4 Superflexible Helical Corrugated Coax Cable with Black PE Jacket
Product ID:
PE-1/4SFHC
Pricing
| Quantity (Feet) | Price |
| 1-24 | $7.27 |
| 25-49 | $6.91 |
| 50-99 | $6.54 |
| 100-249 | $6.25 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable
(i.e. inputing 10 indicates a 10 foot section),
Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable
(i.e. inputing 10 indicates a 10 foot section),
Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Generic Name | 1/4 Superflexible Helical |
| Flex Type | Corrugated |
| Impedance | 50 Ohm |
| Dielectric Type | PE (F) |
| Velocity of Propagation | 82 % |
| Jacket Diameter | 0.303 in |
| Jacket Material | PE |
| No. of Shields | 1 |
| Attenuation at 1 Ghz. | 5.85 dB |
| RF Shielding | 120 dB |
| Frequency, Max | 20.4 GHz |
| Max Operating Temperature | 85 deg C |
| Center Conductor Type | Solid |
| Inner Conductor, Number of Strands | 1 |
| Minimum Bend Radius, One Time | 0.5 in |
| Minimum Bend Radius, Repeated | 1 in |
| Coax Type | Coax |
Description
Low Loss 1/4 Superflexible Helical Corrugated Coax Cable with Black PE Jacket
PE-1/4SFHC part number from Pasternack is a 1/4 Superflexible Helical coax cable that is corrugated. Pasternack 1/4" Superflexible corrugated coax cable is 50 Ohm and has a PE (F) dielectric. Our 1/4" Superflexible coax is constructed with a 0.303 jacket made of PE. 1/4" Superflexible coax has a shield count of 1, a RF shielding of 120 dB and the maximum frequency for this Pasternack cable is 20.4 GHz. 1/4" Superflexible coax cable has an attenuation at 1 GHz of 5.85 dB.
Pasternack 1/4 Superflexible Helical coax cables are part of over 40,000 RF, microwave and millimeter wave components. 1/4" Superflexible cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using 1/4" Superflexible or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table