In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Low Loss Flexible LMR-400-UF Indoor/Outdoor Rated Coax Cable (by foot) Double Shielded with Black TPE Jacket

Product ID: LMR-400-UF-FT
Product discontinued.
Replaced with LMR-400-UF-BULK.

Key Specifications

Key Specifications.
Generic NameLMR-400-UF
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePE (F)
Velocity of Propagation85 %
Jacket Diameter0.405 in
Jacket MaterialTPE
No. of Shields2
Attenuation at 1 Ghz.5 dB
RF Shielding90 dB
Frequency, Max5.8 GHz
Max Operating Temperature85 deg C
Center Conductor TypeStranded
Minimum Bend Radius, One Time1 in
Minimum Bend Radius, Repeated4 in
Coax TypeCoax

Description