Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Low Loss Flexible LMR-500-DB Outdoor/Watertight Rated Coax Cable (by foot) Double Shielded with Black PE Jacket

Product ID: LMR-500-DB-FT
Product discontinued.
Replaced with LMR-500-DB-BULK.

Key Specifications

Key Specifications.
Generic NameLMR-500-DB
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePE (F)
Velocity of Propagation86 %
Jacket Diameter0.5 in
Jacket MaterialPE
No. of Shields2
Attenuation at 1 Ghz.3.1 dB
RF Shielding90 dB
Frequency, Max5.8 GHz
Max Operating Temperature85 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time1.25 in
Minimum Bend Radius, Repeated5 in
Coax TypeCoax

Description