Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Low Loss Flexible LMR-500 Coax Cable Double Shielded with Black PE Jacket

Product ID: LMR-500
Product discontinued when current inventory is depleted.
Replaced with LMR-500-BULK.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Generic NameLMR-500
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePE (F)
Velocity of Propagation86 %
Jacket Diameter0.5 in
Jacket MaterialPE
No. of Shields2
Attenuation at 1 Ghz.3.1 dB
RF Shielding90 dB
Frequency, Max5.8 GHz
Max Operating Temperature85 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time1.25 in
Minimum Bend Radius, Repeated5 in
Coax TypeCoax

Description

Low Loss Flexible LMR-500 Coax Cable Double Shielded with Black PE Jacket

LMR-500 part number from Pasternack is a LMR-500 coax cable that is flexible. Pasternack LMR-500 flexible coax cable is 50 Ohm and has a PE (F) dielectric. Our LMR-500 coax is constructed with a 0.5 jacket made of PE. LMR-500 coax has a shield count of 2, a RF shielding of 90 dB and the maximum frequency for this Pasternack cable is 5.8 GHz. LMR-500 coax cable has an attenuation at 1 GHz of 3.1 dB.

Pasternack LMR-500 coax cables are part of over 40,000 RF, microwave and millimeter wave components. LMR-500 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using LMR-500 or other coax can be built and shipped same day as well.

* LMR™ is a trademark of Times Microwave Systems.