Low Loss Flexible RG174 Type Coax Cable Double Shielded with Black LSZH Jacket
Product ID:
PE-C100-LSZH
Pricing
| Quantity (Feet) | Price |
| 1-24 | $2.88 |
| 25-49 | $2.74 |
| 50-99 | $2.59 |
| 100-249 | $2.48 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable
(i.e. inputing 10 indicates a 10 foot section),
Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable
(i.e. inputing 10 indicates a 10 foot section),
Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Generic Name | RG174 Type |
| Flex Type | Flexible |
| Impedance | 50 Ohm |
| Dielectric Type | PE |
| Velocity of Propagation | 66 % |
| Jacket Diameter | 0.109 in |
| Jacket Material | LSZH |
| No. of Shields | 2 |
| Attenuation at 1 Ghz. | 25 dB |
| Power, Max at 1 Ghz. | 40 Watts |
| RF Shielding | 90 dB |
| Frequency, Max | 5.8 GHz |
| Max Operating Temperature | 85 deg C |
| Center Conductor Type | Solid |
| Inner Conductor, Number of Strands | 1 |
| Minimum Bend Radius, One Time | 0.25 in |
| Minimum Bend Radius, Repeated | 1 in |
| Coax Type | Coax |
Description
Low Loss Flexible RG174 Type Coax Cable Double Shielded with Black LSZH Jacket
PE-C100-LSZH part number from Pasternack is a RG174 Type coax cable that is flexible. Pasternack PE-C100-LSZH flexible coax cable is 50 Ohm and has a PE dielectric. Our PE-C100-LSZH coax is constructed with a 0.109 jacket made of LSZH. PE-C100-LSZH coax has a shield count of 2, a RF shielding of 90 dB and the maximum frequency for this Pasternack cable is 5.8 GHz. PE-C100-LSZH coax cable has an attenuation at 1 GHz of 25 dB and a maximum power of 40 watts at 1 GHz.
Pasternack RG174 Type coax cables are part of over 40,000 RF, microwave and millimeter wave components. PE-C100-LSZH cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using PE-C100-LSZH or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table