High Power Circulator With 20 dB Isolation From 330 MHz to 403 MHz, 150 Watts And N Female
Product ID:
PE8429
Pricing
| Quantity | Price |
| 1-4 | $2,350.00 |
| 5-9 | $2,256.00 |
| 10-24 | $2,162.00 |
| 25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 7

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector In Series | N |
| Connector In Gender | Female |
| Connector Out Series | N |
| Minimum Frequency | 330 MHz |
| Maximum Frequency | 403 MHz |
| Impedance | 50 Ohm |
| Maximum Insertion Loss | 0.5 dB |
| Maximum Input Power | 150 Watts |
| Minimum Isolation | 20 dB |
Description
High Power Circulator With 20 dB Isolation From 330 MHz to 403 MHz, 150 Watts And N Female
RF circulator PE8429 from Pasternack is part of our extensive in-stock RF, microwave and millimeter wave components available for purchase. This RF circulator is manufactured with type N connectors that are female. Our type N circulator has a minimum frequency of 330 MHz and a maximum frequency of 403 MHz.
This type N coaxial circulator has a minimum isolation of 20 dB and a maximum input power of 150 Watts. PE8429 coaxial type N circulator is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our radio frequency circulator can be bought and shipped worldwide the same-day as with our other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table