Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Female Non-Shorting Dust Cap

Product ID: PE6116

Pricing

QuantityPrice
1-24$20.59
25-49$19.56
50-99$18.53
100-249$17.71
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 779
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector SeriesN
Connector GenderFemale
Chain OptionNo Chain

Description

N Female Non-Shorting Dust Cap

RF coaxial connector cap (can also be referred to as a RF connector dust cap in some cases) PE6116 from Pasternack is a non-shorting design. This non-shorting RF connector cap has a N connector series and a female gender. Our N female non-shorting connector cap is manufactured with a brass body material and nickel body plating.

Coaxial non-shorting N connector / protective dust cap PE6116 from Pasternack has no chain and is just one part of over 40,000 components for RF, microwave and millimeter wave applications supplied by Pasternack. Our N connector dust cap in non-shorting design is in-stock and Pasternack is where to buy your RF connector dust caps for same day shipping in the United States or internationally, as with all other Pasternack RF parts.