Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Female Shorting Dust Cap IP60 Rated With 4 Inch Chain

Product ID: PE6130

Pricing

QuantityPrice
1-24$37.19
25-49$35.33
50-99$33.47
100-249$31.98
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 354
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector SeriesN
Connector GenderFemale
Chain OptionChain

Description

N Female Shorting Dust Cap IP 60 Rated With 4 Inch Chain

RF coaxial connector cap (can also be referred to as a RF connector dust cap in some cases) PE6130 from Pasternack is a shorting design. This shorting RF connector cap has a N connector series and a female gender. Our N female shorting connector cap is manufactured with a brass body material and nickel body plating.

Coaxial shorting N connector / protective dust cap PE6130 from Pasternack has chain and is just one part of over 40,000 components for RF, microwave and millimeter wave applications supplied by Pasternack. Our N connector dust cap in shorting design is in-stock and Pasternack is where to buy your RF connector dust caps for same day shipping in the United States or internationally, as with all other Pasternack RF parts.