In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Isolator With 18 dB Isolation From 1.7 GHz to 2.2 GHz, 10 Watts And N Female

Product ID: PE8417

Pricing

QuantityPrice
1-9$253.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 8
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector In SeriesN
Connector In GenderFemale
Connector Out SeriesN
Minimum Frequency1.7 GHz
Maximum Frequency2.2 GHz
Impedance50 Ohm
Maximum Insertion Loss0.4 dB
Maximum Input Power10 Watts
Minimum Isolation18 dB

Description

Isolator With 18 dB Isolation From 1.7 GHz to 2.2 GHz, 10 Watts And N Female

Pasternack RF isolator PE8417 is part of our extensive in-stock RF, microwave and millimeter wave components available for purchase. This RF isolator is manufactured with type N connectors that are female. Our type N isolator has a minimum frequency of 1.7 GHz and a maximum frequency of 2.2 GHz.

This type N coaxial isolator has a minimum isolation of 18 dB and a maximum input power of 10 Watts. PE8417 coaxial N type isolator is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our radio frequency isolator can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.