Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

047 Semi-rigid Coax Cable (by foot) with Copper Outer Conductor

Product ID: PE-047SR-STR-BULK

Pricing

Quantity (Feet)Price
1-24$27.59
25-49$26.21
50-99$24.83
100-249$23.73
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic Name047 Semi-rigid
Flex TypeSemi-Rigid
Impedance50 Ohm
Dielectric TypePTFE
Jacket Diameter0.047 in
No. of Shields1
Attenuation at 1 Ghz.40 dB
Frequency, Max40 GHz
Max Operating Temperature100 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time0.05 in
Coax TypeCoax

Description