047 Semi-rigid Coax Cable with Copper Outer Conductor
Product ID:
PE-047SR-STRAIGHT
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Generic Name | 047 Semi-rigid |
| Flex Type | Semi-Rigid |
| Impedance | 50 Ohm |
| Dielectric Type | PTFE |
| Jacket Diameter | 0.047 in |
| No. of Shields | 1 |
| Attenuation at 1 Ghz. | 40 dB |
| Frequency, Max | 40 GHz |
| Max Operating Temperature | 100 deg C |
| Center Conductor Type | Solid |
| Inner Conductor, Number of Strands | 1 |
| Minimum Bend Radius, One Time | 0.05 in |
| Coax Type | Coax |
Description
047 Semi-rigid Coax Cable with Copper Outer Conductor
PE-047SR-STRAIGHT part number from Pasternack is a 047 Semi-rigid coax cable that is semi-rigid. Pasternack PE-047SR semi-rigid coax cable is 50 Ohm and has a PTFE dielectric. Our PE-047SR coax is constructed with a 0.047 jacket. PE-047SR coax has a shield count of 1 and the maximum frequency for this Pasternack cable is 40 GHz. PE-047SR coax cable has an attenuation at 1 GHz of 40 dB.
Pasternack 047 Semi-rigid coax cables are part of over 40,000 RF, microwave and millimeter wave components. PE-047SR cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using PE-047SR or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table