Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

RG402 Coax Cable (by foot) with Copper Outer Conductor

Product ID: RG402/U-STR-FT
Product discontinued.
Replaced with RG402/U-STR-BULK.

Key Specifications

Key Specifications.
Generic NameRG402
Flex TypeSemi-Rigid
Impedance50 Ohm
Dielectric TypePTFE
Velocity of Propagation69.5 %
No. of Shields1
Attenuation at 1 Ghz.12 dB
Power, Max at 1 Ghz.450 Watts
Frequency, Max33 GHz
Max Operating Temperature125 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, Repeated0.25 in
Coax TypeCoax

Description